High-Speed CAN Transceiver with Standby and Sleep Mode
The TJA1467 is a high-performance controller area network signal improvement capability (CAN SIC) transceiver with sleep mode, designed for next-generation automotive and industrial CAN networks. Fully compliant with ISO 11898-2:2024 and SAE J2284-1 through J2284-5, it minimizes signal ringing to ensure robust, reliable CAN flexible data-rate (CAN FD) communication at 5 Mbit/s and supports data rates up to 8 Mbit/s in large and complex topologies.
Compared to its predecessor TJA1463, the TJA1467 delivers a more cost-effective solution while adding ASIL B functional safety support, an extended battery voltage (VBAT) operating range and CAN extra long (CAN XL)-compatible bus-load capability. It remains fully backward compatible with NXP's established CAN transceiver families, including the TJA1043, TJA1443 and TJA1463, enabling seamless integration into existing CAN and CAN FD system designs.
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.