TJA1464: CAN SIC Transceiver with Standby Mode (ASIL B)

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

TJA1464

TJA1464 BD

Features

Core Capabilities

  • Compliant with ISO 11898-2:2024, SAE J2284-1 to SAE J2284-5 and SAE J1939-14
  • Supports CAN FD communication up to 8 Mbit/s
  • Includes a voltage input/output (VIO) input for interfacing with 3.3 V to 5 V microcontroller (MCU) (compatible with TJA1462A)
  • Low electromagnetic emission (EME) and high electromagnetic immunity (EMI)
  • Qualified according to AEC-Q100 Grade 1
  • Available in SO8 package and leadless HVSON8 package

CAN SIC/CAN XL Readiness

  • Implements CAN SIC as defined in ISO 11898-2:2024, third edition, to significantly reduce signal ringing effects on a network
  • Provides tighter bit timing symmetry performance, allowing more time to reduce signal ringing
  • Shortens maximum wake-up-pattern time to 1.45 µs
  • Extends the bus-load range from 45 Ω to 65 Ω to support both CAN SIC and CAN XL fast mode

Fail-Safe and Functional Safety

  • Designed to support ASIL B according to ISO 26262, providing all required functional safety documentation, such as safety manual and failure modes, effects and diagnostic analysis (FMEDA)
  • Includes undervoltage detection with defined handling on all supply pins
  • Guarantees full functionality from the undervoltage detection thresholds up to the maximum limiting voltage values
  • Defines behavior below the undervoltage detection thresholds
  • Disengages the transceiver from the bus (high-ohmic) when the supply voltage drops below the off-mode threshold
  • Includes internal biasing of transmit data (TXD) and mode-selection input pins to enable defined fail-safe behavior

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?