Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP's Controller Area Network (CAN) Signal Improvement Capability (SIC) XL series is designed to deliver high-speed, high-payload communication for autonomous vehicles and industrial applications. The TJA148x family supports data rates of up to 20 Mbit/s and 2048-byte payloads, enabling ultra-low microsecond latency—even across expansive networks with extended stubs and diverse topologies.
In addition to Signal Improvement Capability (SIC) mode, the TJA148x CAN SIC XL series introduces FAST mode, which converts a Transmit Data (TXD) Pulse-Width Modulation (PWM) signal into symmetrical differential bus signals. This enables consistently high data rates of up to 20 Mbit/s, supporting larger network architectures without the cost and complexity of subnetworks. Support for large payloads from sources such as corner radars and battery management systems (BMS) reduces or eliminates the need for data segmentation, while Ethernet tunneling support helps streamline system integration.
For seamless upgrades, the CAN SIC XL family maintains pin compatibility with conventional high-speed CAN transceivers, supporting simple design transitions and backward compatibility. The series fully meets ISO 11898-2:2024 Annex A (CAN XL) and embodies the ISO 11898-2:2024, including specification, helping to ensure robust compliance and reliability.
Choosing the right product just got easier. View all product finder tools.
NXP's first generation CAN SIC XL transceiver with standby mode, fully compliant to CAN FD and CAN SIC XL physical layer
NXP's first generation CAN SIC XL transceiver with sleep mode, fully compliant to CAN FD and CAN SIC XL physical layer
CAN SIC XL is designed to handle large data coming from ADAS, autonomous driving, connected services and bridge the gap to automotive Ethernet.
Read the fact sheet