CAN SIC XL Transceiver with Sleep Mode and 1.8 V VIO Support

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

TJA1483

TJA1483 Block Diagram

Features

Key Features

  • ISO 11898-2:2024, SAE J2284-1 to SAE J2284-5 and SAE J1939-14 compliant
  • Qualified according to AEC-Q100 Grade 1
  • Input/output supply voltage (VIO) input for interfacing with 3.3 V–5 V microcontrollers (MCUs)
  • Available in leadless HVSON14 (3.0 mm x 4.5 mm) package with improved automated optical inspection (AOI) capability

CAN SIC XL

  • CAN wake-up pattern filter time of 0.15 μs, meeting Classical CAN, CAN FD and CAN XL requirements
  • Supports CAN four-stage (dom-rec-dom-rec) wake-up pattern according to ISO 11898-2:2024 Section A.4.1
  • CAN SIC XL communication up to 20 Mbit/s and up to 2048 bytes of payload

Fail-Safe and Protection

  • Undervoltage detection with defined handling on all supply pins
  • Full functionality guaranteed from the undervoltage detection thresholds up to the maximum limiting‑voltage values
  • Defined behavior below the undervoltage detection thresholds
  • MCU reaction timeout
  • CAN wake-up receiver powered by battery voltage (VBAT), allowing VIO and common collector voltage (VCC) to be shut down
  • Thermally protected

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Support

What do you need help with?