2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth® Combo Solution
The IW623 is a highly integrated Wi-Fi 6E device enabling Tri-Band (2.4 GHz, 5 GHz and 6 GHz) Wi-Fi 6E and Bluetooth operation. Supporting a 2x2 MIMO configuration in the 2.4 GHz and 5-7 GHz bands, the System-on-chip (SoC) for IW623 implements advanced features including MU-MIMO, OFDMA, target wake-up time (TWT), and Bluetooth LE Audio.
Choose a diagram:
Note: To see the product features close this window.
| IW623 | Operation Mode | Host Interface |
|---|---|---|
| IW623P | 2x2 (2.4/5/6 GHz) Wi-Fi 6E TB | PCIe |
| IW623S | 2x2 (2.4/5/6 GHz) Wi-Fi 6E TB | SDIO |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM729 |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 14 x 18 x 1.95 | FCC | i.MX |
|
AW-XM729 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 14 x 18 x 1.95 | FCC | i.MX |
|
AW-XM729MA |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 x 2.88 | FCC | i.MX |
|
AW-XM729MA |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 x 2.88 | FCC | i.MX |
|
JODY-W672-00B |
PCIe | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W672-50B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W673-00B |
PCIe | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W673-50B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
| SX-SDMAX6E-M2
|
SDIO | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | TBD | FCC, ISED, CE, UKCA, MIC | i.MX |
| SX-SDMAX6E-2530S |
SDIO | UART | -40 to 85 | RF Pin (Trace) | 3 | SMD | 17.0 x 18.0 x 2.65 | FCC, ISED, CE, UKCA, MIC | i.MX |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 12 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.
5 hardware offerings




.jpg?imwidth=300)
5 hardware offerings




.jpg?imwidth=300)
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1 software offerings
Please wait while your secure files are loading.
1 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 trainings