RW610FML: High-Performance Wi-Fi 6 and Bluetooth® LE Combo Module with Integrated MCU

Click image to open expanded view

Block Diagram

RW610FML

RW610FML Block Diagram

Features

Module Specifications

  • Integrated NXP RW610
  • 260 MHz Arm Cortex-M33
  • Supports IEEE 802.11a/b/g/n/ac/ax specification: dual‑band 2.4 GHz and 5 GHz Wi-Fi 6 single-input single-output (SISO) with 20 MHz channels; Up to modulation and coding scheme 9 (MCS9) (114 Mbps) peak data rates
  • Supports Bluetooth LE, including 2 Mbit/s high-speed mode, long range and advertising extensions
  • 8 MB flash on module and 1.2 MB on-chip static random-access memory (SRAM)
  • Flexible Serial Peripheral Interface (FlexSPI) external flash interface supports execute-in-place (XIP) and on-the-fly firmware encryption, decryption and authentication
  • Normal operating temperature range: -40 °C to 85 °C
  • Storage temperature: -45 °C to +95 °C
  • Dimensions: (25.5 ± 0.2) mm × (18 ± 0.2) mm × (3.16 ± 0.2) mm
  • Weight: approx. 1.51 g
  • Moisture Sensitivity Level (MSL): 3
  • Surface-mount type

Supported Peripheral Interfaces

  • General-Purpose Input Output (GPIO)
  • Secure digital input output (SDIO)
  • Universal asynchronous receiver-transmitter (UART)
  • Serial peripheral interface (SPI)
  • Pulse code modulation (PCM)
  • Inter-integrated circuit (I²C)
  • Inter-IC sound (I²S)
  • Pulse width modulation (PWM)
  • Analog-to-digital (ADC)
  • Digital-to-analog (DAC)
  • USB
  • Joint Test Action Group / serial wire debug (JTAG/SWD)
  • LCD
  • Digital microphone (DMIC)
  • Analog Comparator (ACOMP)
  • Mirco-tick timer (UTICK)
  • Universal subscriber identity module ((U)SIM)
  • Wireless coexistence interface 2nd version (WCI 2)
  • Packet traffic arbitration (PTA)

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?