2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth Combo Solution

Click image to open expanded view

Block Diagram

Choose a diagram:

IW693 Internal

IW693 Internal Block Diagram

IW693 Application Diagram — Two Antennas

IW693 Application Diagram — Mode 1 and InternalPA/LNA/SW (Two Antennas)

IW693 Application Diagram —Three Antennas

IW693 Application Diagram — Mode 1 and InternalPA/LNA/SW (Three Antennas)

Features

Wi-Fi Performance Parameters

  • 2x2 Wi-Fi 6/6E and 1x1 Wi-Fi 2.4 GHz concurrent dual wireless (CDW) mode (mode 1)
  • 2x2 radio
    • 40 MHz channel for 2.4 GHz (RF paths 2A/2B)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A/5B)
  • 1x1 radio
    • 20 MHz channel for 2.4 GHz (RF path C)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A)
  • 2x2 and 1x1 radios
    • Station (STA) and mobile AP
    • Wireless multi-streaming
    • Adaptive scheduler
    • Wi-Fi TSF host clock sync between AP and STA
    • Wi-Fi cross-chip TSF clock sync between AP and AP
  • PCIe and SDIO host interface

Connectivity Highlights

  • Supports Bluetooth/Bluetooth low energy (LE) features
  • High speed, long range and advertising extensions
  • Isochronous channels supporting LE Audio
  • Integrated PA (+13 dBm)/LNA/SW
  • UART host interface

Operating Characteristics

  • Supply voltage: 1.8 V and 3.3 V
  • Operating temperature: -40 °C to 85 °C
  • Storage temperature: -55 °C to 125 °C

IW693 Product Family Offers

IW693 Operation Mode Host Interface
IW693P 2x2 (2.4/5/6 GHz) + 1x1 (2.4 GHz), Wi-Fi 6E PCIe
IW693S 2x2 (2.4/5/6 GHz) + 1x1 (2.4 GHz), Wi-Fi 6E SDIO

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (6)
Data Sheet (1)
Fact Sheet (1)
Reference Manual (1)

Design Resources

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?