BMx7318 Evaluation Board with TPL Communication

Click image to open expanded view

Block Diagram

EVBMA7318-TPL

EVBMA7318-TPL Block Diagram

Supported Devices

Battery Management

Battery Cell Controllers

Features

  • Distributed BMS architecture
  • One BMA7318 per board
  • Voltage measurement for up to 18 lithium-ion battery cells with high accuracy
  • 10 temperature-sensing channels
  • Cell balancing current up to 300 mA
  • Current measurement channel with precision/fast mode
  • TPL isolation communication

Buy Options

EVBMA7318-TPL-Image

Click to expand

EVBMA7318-TPL
Active

BMx7318 Evaluation Board with TPL Communication.

$312.50 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    BMS Tools - ScriptGUI

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?