IMX95OV-CONVERT

Roll over image to zoom in

Product Details

Features

Image Sensor

  • OmniVision Color CMOS OS08A20 8-Megapixel PureCel Image Sensor with Nyxel Technology
  • 8.3M (3840*2160) resolution, 2.0um pixel size, 1/1.8-inch image sensor
  • Supports output formats: 10/12-bit RAW RGB
  • Supports images sizes: 4K (3840x2160), 2560x1440, 1080p (1920x1080), 720p (1280x720)
  • 2-exposure staggered high dynamic range (HDR) support
  • Light Sensing Mode (LSM)
  • Phase-locked loop (PLL) with spread-spectrum clocking (SSC) support

Image Transfer Rate

  • 4K @ 30FPS

Max S/N ratio

  • 39 dB

Dynamic Range

  • 74 dB @ 16x gain

Buy Options

IMX95OV-CONVERT-Image

Click to expand

IMX95OV-CONVERT

IMX95OV-CONVERT.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?