PF09 Development Socket Board

Roll over image to zoom in

Block Diagram

KITPF09FRDMPGM

KITPF09FRDMPGM Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

Features

System Features

  • 2.7 V to 5.5 V operating input voltage range
  • USB to I²C communication via the FRDM-KL25Z interface
  • High Speed I²C communication up to 3.4 MHz
  • Selectable hardwire default PMIC configuration and OTP operation
  • Multichannel analog multiplexer for system voltage monitoring
  • Advanced frequency management with frequency spread spectrum
  • Advanced thermal monitoring and thermal shutdown protection
  • Functional safety architecture to target up to ASIL D automotive applications
  • Functional safety architecture to target up to SIL 2 industrial applications

PMIC Features

  • Up to five switching regulators, four with multiphase capability
  • Three low-dropout linear regulators with load switch operation
  • One Always On regulator with selectable operation output voltage
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • Two external voltage monitoring inputs
  • Programmable I/O interfacing pins
  • System watchdog monitoring

Buy Options

KITPF09FRDMPGM-Image

Click to expand

KITPF09FRDMPGM
Active

PF09 Development Socket Board.

$95.00 USD
In Stock :25
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?