MCXW236BHN-RDM Radio Device Module (RDM)

Click image to open expanded view

Block Diagram

MCXW236BHN-RDM

MCXW236BHN-RDM Block Diagram

Supported Devices

Processors and Microcontrollers

MCX W Series Microcontrollers

Features

Highlights

  • NXP's ultralow-power MCXW236BHN Wireless microcontroller unit (MCU) supporting Bluetooth LE
  • Fully compliant with Bluetooth 5.3 LE
  • 32 MHz reference oscillator for radio frequency (RF) operation
  • 32.768 kHz reference oscillator used for low power operation

Reference Design with Small-footprint, Low-cost RF Node

  • Single-ended input/output port
    • Low count of external components
    • Maximum output power can reach up to +6dBm at the SubMiniature version A (SMA) connector

Selectable Power Source

  • Configuration is done through solder jumpers
  • DC/DC converter
  • MCXW236BHN: buck capability for operation on the 3.0 V battery

Flexible RF Transmitter Level Configuration

  • TX Mode 1 (TXM1): Range from -31 dBm to +2 dBm when VDD_RF exceeds 1.1 V (default-configured mode)
  • TX Mode 2 (TXM2): Range from -28 dBm to +6 dBm when VDD_RF exceeds 1.7 V

Package

  • The MCXW236BHN-RDM comes in the HVQFN40 package
  • PCB Marking: MCXW236BHN-RDM
  • A 2-layer printed circuit board (PCB) with through-hole (TH) vias only
  • PCB color: Blue

Buy Options

MCXW236BHN-RDM-Image

Click to expand

MCXW236BHN-RDM
Active

MCXW236BHN-RDM Radio Device Module (RDM).

$30.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?