MX95MBCAM10001

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

The OX03C10 sensor:

  • Supports uncompressed 24-bit and 20/16/14/12-bit (PWL) combined HDR
  • Supports 1920 × 1280 image size and any cropped size
  • Delivers a maximum image transfer rate of 60 fps at 1280p
  • Offers a pixel size of 3 μm × 3 μm
  • Lens specifications:
    • Field of View (FOV): H 195.9°, V 130.4°, D 210.4°
    • F-number: f/2.0 ± 5 %

Buy Options

MX95MBCAM10001-Image

Click to expand

MX95MBCAM10001
Active

MX95MBCAM10001.

$310.00 USD
In Stock :5
Order from distributors

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software offerings

Support

What do you need help with?