PCA9452 Evaluation Board

Click image to open expanded view

Block Diagram

PCA9452

PCA9452 Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

Features

Key Features

  • AEC Q100 grade 2 compliant
  • Six high efficiency step down regulators
    • One 6 A dual-phase buck regulator with DVS feature and remote sense (BUCK1 and BUCK3 work in dual-phase mode)
    • One 3 A buck regulators with DVS feature and remote sense
    • One 3 A buck regulator
    • Two 2 A buck regulators
  • Five linear regulators
    • Two 10 mA LDOs
    • One 150 mA LDO
    • One 200 mA LDO
    • One 300 mA LDO
  • 400 mA load switch with a built-in active discharge resistor
  • 32.768 kHz crystal oscillator driver and buffer output
  • Two channel logic level translator

Connectivity

  • FTDI C232HM-EDHSL-0
  • I²C connectivity support
  • Fm+ 1 MHz I²C-bus interface

Power Control IO

  • Power ON/OFF control
  • Standby/Run mode control

Buy Options

PCA9452A-EVK-Image

Click to expand

PCA9452A-EVK
Active

PCA9452 Evaluation Board.

$320.00 USD
In Stock :19
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?