PF9453 WLCSP Low Power Multi-Rail PMIC Evaluation Board

Click image to open expanded view

Block Diagram

PF9453

PF9453 Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

Features

Four Buck Regulators

  • BUCK1: 0.6 V to 3.775 V, 25 mV step and 2000 mA
  • BUCK2: 0.6 V to 2.1875 V, 12.5 mV step and 2700 mA (QFN) / 2000 mA (WLCSP)
  • BUCK3: 0.6 V to 3.775 V, 25 mV step and 2000 mA
  • BUCK4: 0.6 V to 3.775 V, 25 mV step and 2500 mA
  • Dynamic Voltage Scaling on BUCK2
  • Monitor fault condition

Three Linear Regulators

  • LDO_SNVS, always-on, 1.2 V to 3.4 V in quad flat no-lead (QFN) or 0.8 V to 3.0 V in WLCSP with 25 mV step and 10 mA
  • LDO1, 0.8 V to 3.3 V with 25 mV step, 250 mA and voltage selection through SD_VSEL pin
  • LDO2 (QFN only), 0.5 V to 1.95 V with 25 mV step and 200 mA

Power Control IO

  • Power ON/OFF control
  • Standby/Run mode control
  • Watchdog reset input

ESD Protection

  • Human body model (HBM): ± 2000 V
  • Charged device model (CDM): ± 500 V

System Features

  • One 400 mA load switch with a built-in active discharge resistor and general-purpose input/output (GPIO)/I²C control
  • 32.768 kHz crystal oscillator driver and buffer output
  • Flexible power ON/OFF sequence and one-time programmable (OTP) device configuration
  • Built-in active discharge resistor
  • Fm+ 1 MHz I²C Interface

Buy Options

PF9453UK-EVK-Image

Click to expand

PF9453UK-EVK
Active

PF9453 WLCSP Low Power Multi-Rail PMIC Evaluation Board.

$245.00 USD
In Stock :20
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?