RDK01DB1561: Programming Board and Development Samples

Click image to open expanded view

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

Features

Configurable TEA2016 Operating Parameters

  • Operating frequencies to be outside the audible area at all operating modes
  • Soft start and soft stop in burst mode, reducing the audible noise
  • Accurate transition levels between operation modes (high-power mode/low-power mode/burst mode)
  • Independently configurable levels and timers
  • All protections can independently be set to latch, safe restart, or latched after several attempts to restart (Patent 82096505US01)

Live I²C Parameter Updates

  • Connections to the IC's second I²C interface are provided on high-voltage spacer pins 7 and 12, which are normally not connected
  • This enables parameter settings to be modified while the IC is operating, allowing operation to be changed on the fly

Programming Board for Evaluation and Small-Series Use

  • This board can be used to get familiar with programming TEA2016AATdev samples. A sample can be soldered to the board for this purpose
  • Adding an IC socket (not included) will make the TEA2016DB1561 programming board suitable for programming small series of ICs

Buy Options

RDK01DB1561-Image

Click to expand

RDK01DB1561
Active

RDK01DB1561: Programming Board and Development Samples.

$57.50 USD
In Stock :26
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (1)
Fact Sheet (2)
User Guide (4)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

4 software files

  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Support

FAQ's

What is the RDK01DB1561 used for?

The RDK01DB1561 is used to get familiar with programming TEA2016AAT development samples and configuring LLC and PFC operation settings.

Which device does the RDK01DB1561 support?

The board supports the TEA2016 digital LLC and PFC combo controller for resonant power-supply applications and also several other NXP products like TEA2017, TEA2226, TEA2376, TEA2356, TAA3033 and TAA6065.

What does the TEA2016 controller do?

The TEA2016 combines LLC controller functionality with PFC controller operation in DCM and QR mode for high-efficiency resonant power supplies.

Can TEA2016AAT settings be changed while the ic is operating?

Yes. Connections to the second I²C interface are provided on TEA2016AAT high-voltage spacer pins 7 and 12, enabling parameter settings to be modified while the IC is operating.

What software supports the RDK01DB1561?

Ringo TEA2016AAT software files for 32-bit and 64-bit Windows operating systems.

What applications does the RDK01DB1561 support?

Consumer, desktop and all-in-one PCs, LCD television, notebook adapter, printers and small and medium appliances.

Can the RDK01DB1561 be used for small-series programming?

Yes. Adding an IC socket, which is not included, makes the TEA2016DB1561 programming board suitable for programming small series of ICs.

What do you need help with?