TEA2016 USB-I2C Programming Interface

Roll over image to zoom in

Supported Devices

Power Management

AC-DC Controllers with Integrated PFC

AC-DC Controllers

Features

Distinctive Features

  • Complete functionality of LLC and PFC controller in single small-size SO16 package
  • Integrated high-voltage start-up
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Accurate boost voltage regulation
  • Integrated X-capacitor discharge without additional external components
  • Power good function
  • Several parameters can easily be configured

Green Features

  • Valley/zero voltage switching for minimum switching losses
  • Extremely high efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • Excellent no-load input power (< 75 mW for TEA2016AAT/TEA1995T combination)

Protection Features

  • Independently configurable levels and timers
  • All protections can independently be set to latched, safe restart or latched after several attempts to restart
  • Supply undervoltage protection (UVP)
  • Overpower protection (OPP)
  • Internal and external overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Overcurrent protection (OCP)
  • Inrush current protection (ICP)
  • Brownin/brownout protection
  • Disable input

Buy Options

RDK01DB1563-Image

Click to expand

RDK01DB1563
Active

TEA2016 USB-I2C Programming Interface.

$201.25 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (1)
Fact Sheet (1)
User Guide (5)

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x86 for 32-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v135 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required
  • BSPs and Device Drivers

    Ringo v141 TEA2016ATT x64 for 64-Bit Windows OS

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?