TAA6065 Digital Automotive LLC Controller

Click image to open expanded view

Block Diagram

TAA6065

 TAA6065

Features

Application

  • AEC-Q100 grade 1 qualified: −40 °C to +125 °C ambient temperature range
  • LLC controller in a single, small-size SO16 package
  • Integrated high-voltage startup
  • Integrated drivers and high-voltage level shifter (LS)
  • High-side driver directly supplied from the low-side driver output
  • Power good function
  • Several parameters can easily be configured during evaluation with use of the graphical user interface (GUI), like:
    • Operating frequencies to be outside the audible area at all operating modes
    • Soft start and soft stop in burst mode, reducing the audible noise
    • Accurate transition levels between operation modes (high-power mode/low-power mode/burst mode)
    • Enabling/disabling the lower power mode

NXP® GreenChip

  • Zero voltage switching for minimum switching losses
  • High efficiency from low load to high load
  • Compliant with latest energy-saving standards and directives (Energy Star, EuP)
  • No-load input power < 75 mW (for TAA6065AT/TEA2095T combination)

Safety and Security

  • Independently configurable levels and timers
  • Many protections can independently be set to latched, safe restart, or latched after several attempts to restart
  • Supply undervoltage protection (UVP)
  • Overpower protection (OPP)
  • Internal and external overtemperature protection (OTP)
  • Capacitive mode regulation (CMR)
  • Accurate overvoltage protection (OVP)
  • Overcurrent protection (OCP)
  • Brownin/brownout protection
  • Disable input
  • Input to reset all protections

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Data Sheet (1)
Fact Sheet (1)
Training Presentation (1)
User Manual (2)

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?