Evaluation Kit - MC33816, SD6 Programmable Solenoid Controller with FRDM KL25Z

Roll over image to zoom in

Product Details

Supported Devices

Power Drivers

Powertrain and Engine Control

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

KIT33816FRDMEVM Features

  • MC33816 Direct Injection Predriver Integrated Circuit
  • FRDM-KL25Z for SPI communication and IO control
  • Power-conditioning circuitry
  • External MOSFETs used to control 4 injectors and 2 fuel pump
  • DC-DC control
  • + 12 V VBAT supply provides the power to the two internal voltage regulators, VCCP and VCCP2.5.

MC33816 Features

  • Battery voltage range, 5.5 < VBATT < 32 V
  • Predrive operating voltage up to 72 V
  • High side/low side predrive PWM capability up to 100 kHz (30 nCoulomb)
  • All predrivers have four selectable slew rates
  • Eight selectable, predefined VDS monitoring thresholds
  • Encryption for microcode protection

Buy Options

KIT33816FRDMEVM-Image

Click to expand

KIT33816FRDMEVM
Active

Evaluation Kit - MC33816, SD6 Programmable Solenoid Controller with Freedom KL25Z.

$349.60 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (2)
Application Note Software (1)
Data Sheet (1)
Quick Reference Guide (1)
User Guide (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?