FRDM HW for MC17XSG500 Device

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

KV Series Arm Cortex-M4/M0+/M7

Power Drivers

High Side Switches

Features

Key Features

  • This board can control various types of loads such as solenoids, PLC, DC motors, bulbs or LED
  • These devices are 16-bit 5.0 MHz SPI, control of overcurrent profiles, channel control including PWM duty-cycles, output-ON and -OFF OpenLoad detections, thermal shut-down and prewarning, and fault reporting
  • The device can be driven by the 16-bit SPI using:
    • Kinetis x Series FRDM boards using Processor eXpert Gen4eXtremeSwitch component using CodeWarrior 10.6 or Kinetis Design Studio v3.0 or higher
    • Arduino® Uno (all versions) and Leonardo
    • With direct input signals in fail-safe mode operation (switch on board)

Power Management

  • External smart power switch control Output current monitoring with programmable synchronization signal and battery voltage feedback

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?