FRDM Development Kit for KW39/38/37 MCUs

Click image to open expanded view

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

    FRDM-KW38 Development Board includes

  • MKW38Z512VFT4
  • Can be configured as Host or Shield for connection to Host Processor.

Power Management

  • Supports all DC-DC configurations

Connectivity

  • CAN connectivity support
  • LIN connectivity support

Debug

  • OpenSDA
  • JTAG

Sensors

  • 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

Software and support application development

    null

Buy Options

FRDM-KW38-Image

Click to expand

FRDM-KW38
Active

FRDM Development Kit for KW39/38/37 MCUs.

$86.25 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 21 documents

Compact List

Application Note (13)

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?