Perception Physical AI Solutions

Click image to open expanded view

Block Diagram

Choose a diagram:

NXP HSB Hardware System

NXP HSB Hardware System

NXP HSB Software Implementation

NXP HSB Software Implementation

Processing Pipeline

Processing Pipeline

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Features

Vision Support

  • Support for up to eight cameras for surround‑view applications
  • Optimized software drivers enabling low‑latency video communication to the central compute platform
  • Integrated image signal processor (ISP) supporting optional local image processing with red green blue-infared (RGB‑IR) capability
  • Video processing unit (VPU) support for up to 32 concurrent streams

Connectivity

  • Time‑Sensitive Networking (TSN) for deterministic, low‑latency communication
  • 10‑gigabit and dual‑gigabit Ethernet support
  • Peripheral Component Interconnect express (PCIe), USB, controller area network flexible data-rate (CAN‑FD) and additional peripheral interfaces

Safety and Reliability

  • NXP SafeAssure® framework supporting ASIL‑B and IEC 61508 SIL‑2 requirements
  • Qualified for automotive, consumer and industrial mission profiles

Integrated Security

  • EdgeLock® security architecture for device identity, secure boot and trusted execution
  • Post‑quantum cryptography (PQC) support
  • Hardware‑based key storage and cryptographic acceleration
  • Secure firmware update and lifecycle-management support
  • Secure communication enablement
  • Designed to support industrial and robotic systems with cybersecurity requirements

Software and Ecosystem Enablement

  • Support for Linux®, Android™, Debian and real‑time edge operating systems: Zephyr, QNX and Integrity (GHS) OS
  • NVIDIA HSB–ready software architecture for integration with GPU‑centric systems
  • Accelerates bring‑up through reference software, middleware and development tools

Buy Options

IMX95LPD5EVK-19-Image

Click to expand

IMX95LPD5EVK-19
Active

i.MX 95 19mm x 19mm Evaluation Kit.

$1170.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Application Example Software

    i.MX HSB demo software - Meta Layers

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?