MPC5554 VertiCal Base Boards

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

MPC55xx MCUs

Features

Specifications

  • VertiCal system compatible
  • Standardized hardware across MPC5554 MCUs (using production silicon)
  • Up to 422 pins
  • Pitch 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

LFVBBOM54W1A-Image

Click to expand

LFVBBOM54W1A
Active

Qorivva MPC5554 422 PIN 1.0MM Vertical Calibration Base Board.

$978.60 USD
Pending Stock
Order from distributors
LFVBBM54WA-Image

Click to expand

LFVBBM54WA
Active

Qorivva MPC5554 416 PIN 1.0MM PGA Vertical Calibration Base Board.

Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Support

What do you need help with?