MPC563xM Device and Target Adapters

MPC563xMVBBOARDS

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

  • VertiCal system compatible
  • Standardized hardware across MPC563 MCUs (using production silicon)
  • Up to 422 pins
  • Pitch 1.00 mm
  • Allows system calibration without impacting standard MCU I/O resources
  • Interconnect standard supported by multiple calibration tool developers
  • Support for simplified implementation of overlay memory
  • Flexibility to support new MCU features for prototyping use
  • Uses tried and tested technology

Buy Options

  • LFVBBOJ44U2A

  • Qorivva MPC5644A 330 PIN 1.0MM PGAVertical Calibration Base Board.

  • LFVBBJ34QA

  • Qorivva MPC5634M 208 PIN 1.0MM PGA Vertical Calibration base board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFVBBJ34M2T

  • Qorivva MCSP5634M 176 Pin Vertical Calibration base board with TQSocket.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFVBBJ34LT

  • Qorivva MPC5634M 144 pin 0.5 mm pitch Vertical Calibration base board with TQSocket.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFVBBJ33LT

  • Qorivva MPC5633M 144 pin 0.5 mm pitch Vertical Calibration base board with TQSocket.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

10 documents

Show All

Support

What do you need help with?