S12ZVL32 CAN and LIN/SCI Evaluation Board

DEVKIT-S12ZVL

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • 9S12ZVL32 MCU

Connectivity

  • USB to Serial Interface
  • Supports CAN and LIN connectors

Debug

  • OSBDM onboard open source programming and debugging tool

User Components

  • RGB LED
  • ADC Potentiometer
  • Power LEDs indicators

    Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

DEVKIT-S12ZVL-Image

Click to expand

  • DEVKIT-S12ZVL

  • DEVKIT for S12ZVL MagniV microcontroller.

  • $69.00 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

3 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.