Evaluation Board for VR5510

Click image to open expanded view

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

System Features

  • 12 V operating input voltage range
  • USB to I²C communication via the FRDM-KL25Z interface
  • Up to 3.0 MHz I²C communication
  • Selectable hardwire default PMIC configuration or Debug mode
  • Selectable operation mode (Normal/Standby mode)
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

Buy Options

KITVR5510DA0EVM-Image

Click to expand

KITVR5510DA0EVM
Active

Evaluation Board for VR5510.

$289.80 USD
In Stock :10
Order from distributors
KITVR5510BA0EVM-Image

Click to expand

KITVR5510BA0EVM
Active

Evaluation Board for VR5510.

$289.80 USD
In Stock :10
Order from distributors
KITVR5510MA0EVM-Image

Click to expand

KITVR5510MA0EVM
Active

Evaluation Board for VR5510.

$289.80 USD
In Stock :10
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?