Programming Socket Board for VR5510 PMIC

Click image to open expanded view

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Features

Programming Socket

  • Clamshell 56-pin QFN socket

System Features

  • 12 V operating input voltage range
  • USB to I2C communication via the FRDM-KL25Z interface
  • Up to 3.0 MHz I2C communication
  • Selectable hardwire default PMIC configuration or Debug mode
  • Selectable operation mode (Normal/Standby mode)
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

Buy Options

KITVR5510SKTEVM-Image

Click to expand

KITVR5510SKTEVM
Active

Programming Socket Board for VR5510 PMIC.

$427.80 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?