Multi-Channel (5) PMIC for Automotive Applications: 3 LVBUCK and 2 LDO, Fit for ASIL B Safety Level
The PF5400 integrates two 15-A buck converters, configurable for dual-phase 30-A output, ideal for automotive and industrial processors. It features adaptive voltage positioning, spread-spectrum for electromagnetic compatibility (EMC) and multi-time programmable (MTP) memory for start-up. Post-start-up, I²C allows dynamic tuning. It is compliant with ISO 26262 and IEC 61508, it supports ASIL B and SIL 2 safety levels.
Quick reference to our documentation types
2 documents
Compact List
Please wait while your secure files are loading.