PROFINET Industrial Ethernet Protocol Software

Roll over image to zoom in

Diagram

Profinet Industrial Communications Software

PROFINET-SOFTWARE-BD

Features

Conformance Class A/B: RT (Real-time)

  • PROFINET specification V 2.4
  • RT_CLASS_1 cycle time
  • Certification tests performed by NXP with an example application

Resilience

  • Media Redundancy Protocol (MRP)

Other Features

  • DCP, LLDP, SNMP
  • Topology recognition
  • Physical Device Record Objects
  • Diagnostic Entries
  • I&M 1-4
  • Multiple Alarm types
  • Integrated Switch Management

Supported Devices

  • i.MX94: i.MX 94 Applications Processor — Safe and Secure Industrial and Automotive Connectivity with Real-Time Control
  • i.MX-RT1180: i.MX RT1180 Crossover MCU with TSN Switch and EdgeLock®

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

1 documents

Compact List

Related Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?