12 V Lead-Acid Battery Sensor with CAN

Roll over image to zoom in

Block Diagram

Lead-acid Battery

RD9Z1-638-12V CAN Block Diagram

Supported Devices

Battery Management

Battery Sensors

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Magni V S12Z

  • Embedded S12Z microcontroller with:
    • 128 KB on-chip flash with ECC
    • 4.0 KB on-chipEEPROM with ECC
    • 8.0 KB on-chip SRAM with ECC

Power Management

  • Embedded power management
  • Reverse polarity protection with a Schottky diode

Sensors

  • Precision battery voltage sensing
  • Precision shunt-based battery current sensing
  • On-board NTC for battery temperature sensing
  • Internal (chip) temperature sensing

Interfaces

  • CAN Interface
  • BDM interface (for MCU programming and debugging)

Buy Options

RD9Z1-638-12V-C-Image

Click to expand

RD9Z1-638-12V-C
Active

Reference design - MM9Z1_638, Battery sensor LIN, CAN, 96-128K Flash, Lead Acid Batteries.

$282.90 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?