Design Studio Integrated Development Environment (IDE)

Click over video to play

Software Details

Diagram

Embedded SW for SIGFOX based on OL2385

Embedded SW for SIGFOX based on OL2385

Features

  • Eclipse Luna 4.4
  • Host operating systems:
    • Windows® 7/8/10 (32 and 64-bit)
    • Linux® 64-bit (Ubuntu 10.04 (deb), RedHat/Centos 7 (rpm))
    • Mac OS X (10.10 and 10.11) with SEGGER J-Link support
  • GDB debugger with support for the following debug interface hardware:
    • SEGGER J-Link (w/SEGGER GDB Server, Windows, Linux, Mac)
    • P&E Multilink (w/P&E GDB Server, Windows, Linux)
    • CMSIS-DAP (w/OpenOCD GDB and OpenSDA embedded circuit,Windows, Linux)
    • Command Line (CL) debugging with GDB and OpenOCD TCL
  • Support for additional downloadable Eclipse plug-ins including RTOS-awareness (including MQX™ and FreeRTOS)
  • Project wizard to create bare metal, Kinetis® SDK v1.x and v2 and Processor Expert® software projects
  • Processor Expert software with support for Kinetis SDK v1.x
  • Languages supported: Assembly, C and C++ (all with no code size restrictions)
  • Libraries included: launchpad newlib and newlib-nano
  • Kinetis SDK peripheral drivers and CMSIS compliant startup code
  • GNU Arm® Eclipse plugins for managed make projects
  • Make file projects
  • GNU tools for Arm® Embedded Processors (launchpad) toolchain and libraries
  • Integrated Eclipse CMSIS-SVD Register and Peripheral Viewer
  • Support for MQX project creation and MQX kernel awareness (available as MQX download)
  • Open for any Eclipse plugins either from the Eclipse ecosystem or NXP® Community Support partners
  • Additional device support is added through the Eclipse updates delivered with the Kinetis SDK

Supported Devices

Downloads

1 download

  • IDE and Build Tools

    Design Studio Integrated Development Environment (IDE)

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

1-5 of 14 documents

Show All

Hardware

1-5 of 7 hardware offerings

Show All

Support

What do you need help with?