MM9Z1_638 - 4-Cell Lithium Battery

Roll over image to zoom in

Block Diagram

Cell Lithium Battery

MM9Z1_638 4-Cell Lithium Battery Block Diagram

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Configurable Switches

Battery Management

Battery Sensors

Interfaces

3.3 V / 5 V IO CAN Transceivers

Features

Functionality

  • Embedded 16-bit S12Z MCU
  • Embedded power management
  • Four voltage sensing inputs (VSENSE3 to VSENSE0)
  • Internal temperature sensing
  • Battery current sensing via mounted shunt (ISENSE)

Interfaces

  • High-Speed CAN interface
  • LIN 2.2/2.1/2.0 interface

Debugging

  • BDM interface for programming and debugging

Buy Options

RD9Z1-638-4LI-Image

Click to expand

RD9Z1-638-4LI
Active

Reference design - Xtrinsic MM9Z1_638, 4 Cell Lithium-Ion application with CAN and LIN interface.

Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

  • BSPs and Device Drivers

    LIN2.x and SAE J2602 Stack

  • Connectivity Software

    4-cell lithium battery management example software

    Account Required

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?