S32G2 Vehicle Networking Reference Design

Click image to open expanded view

Block Diagram

S32G-VNP-RDB2 system architecture

S32G-VNP-RDB2 system architecture

Supported Devices

Power Management

12 V, 24 V, and 48 V SBC Solutions

Interfaces

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

CAN Signal Improvement

Secure CAN Transceivers

Features

S32G-VNP-RDB2 Features

  • Supports service-oriented gateway and domain controller applications
  • Multiple network interfaces, featuring 18 CAN/CAN FD and 12 Ethernet ports
  • Supports low-power mode and multiple wake-up sources
  • Supports two M.2 modules (M-key slot, E-key slot)
  • ISO 26262 support by using safety components and architecture

Buy Options

S32G-VNP-RDB2-Image

Click to expand

S32G-VNP-RDB2
Active

S32G2 Vehicle Networking Reference Design.

$2500.00 USD
In Stock :11
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 11 documents

Compact List

Application Note (2)
Fact Sheet (1)
Reference Manual (1)
Supporting Information (1)
User Guide (5)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

8 trainings

Show All