Freedom Kit - MC33926, 5.0 A Throttle H-B

FRDM33926PNBEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

Powertrain and Engine Control

Features

Connectivity

  • 3.0 V and 5.0 V TTL / CMOS Logic Compatible Inputs

Power Management

  • 8.0 V to 28 V Continuous Operation (Transient Operation from 5.0 V to 40 V)
  • Overcurrent Limiting (Regulation) via Internal Constant-Off-Time PWM
  • Output Short Circuit Protection (Short to VPWR or Ground)
  • Sleep mode with Current Draw < 50 µA (with Inputs Floating or Set to Match Default Logic States)

General Specifications

  • Temperature-Dependant Current-Limit Threshold Reduction
  • All Inputs have an Internal Source/Sink to Define the Default (Floating Input) States
  • 225 mΩ maximum RDS(ON) @ 150 °C (each H-Bridge MOSFET)

Software

  • SPIGen provides a PC-based interface allowing you to easily exercise FRDM-33926ESEVM functions to control a DC Brushed Motor. SPIGen runs on any Windows 7 or Windows 10 system and supports a maximum PWM frequency of 40 kHz.

Buy Options

FRDM33926PNBEVM-Image

Click to expand

  • FRDM33926PNBEVM

  • Freedom Kit - MC33926, 5.0 A Throttle H-B.

  • $124.20 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 22
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?