Power Inverter Systems (PIM) Hardware Solutions

NXP Power Inverter Module (PIM) solutions were developed to provide an easy-to-use platform for evaluating NXP products. The platforms are configured for longer battery life, smaller form factor, reduced component count, lower BOM cost and improved performance in powering high voltage (HV) electric vehicle (EV) traction inverters. Solutions are provided for both HV IGBT and HV SiC MOSFET-based power modules.

The PIM reference designs combine NXP’s comprehensive automotive portfolio of world-class automotive MCUs, CAN bus interfaces, safety system basis chips and HV Gate Drivers. The platforms provide ASIL D system level functional safety design, enablement software and safety documentation.

HV IGBT based PIM

EV-INVERTER image

EV-INVERTER

Design

High-voltage traction motor reference design offering a complete PIM system solution engineered for e-mobility featuring MPC5775E / GD3100 / FUJI M653 IGBT modules

RDGD3100I3PH5EVB image

RDGD3100I3PH5EVB

Design

Low cost 3-phase power inverter reference design for HybridPACK Drive IGBT / SiC MOSFET modules featuring GD3100

RDGD3100F3PH5EVB image

RDGD3100F3PH5EVB

Design

Low cost 3-phase power inverter reference design for Fuji M653 IGBT modules featuring GD3100

HV SiC MOSFET based PIM

SiC EV Power Inverter image

SiC EV Power Inverter

Design

High-voltage traction motor reference design offering a complete PIM system solution engineered for e-mobility featuring MPC5775E / GD3160 / CREE SiC MOSFET in P6 module

RDGD31603PHSEVM image

RDGD31603PHSEVM

Design

Three phase reference design and evaluation kit that enables user to develop and evaluate GD3160 gate drive devices with a compatible SiC MOSFET three phase module.

HV GDIC GD31xx and MCU SPC5775E boards

MPC5775E-EVB image

MPC5775E-EVB

Development Board

Low-cost MCU development boards engineered for inverter applications featuring MPC5775E

FRDMGD31ECNEVM image

FRDMGD31ECNEVM

Evaluation board

Half-Bridge evaluation board for Econo-dual modules featuring GD3100

FRDMGD31RPEVM image

FRDMGD31RPEVM

Evaluation board

Half-Bridge evaluation board for ABB Hitachi RoadPak IGBT/SiC modules featuring GD3100

FRDMGD3100HB8EVM image

FRDMGD3100HB8EVM

Evaluation board

Half-Bridge evaluation board for HybridPACK Drive (P6HE pinout) IGBT / SiC MOSFET modules featuring GD3100

FRDMGD3100HBIEVM image

FRDMGD3100HBIEVM

Evaluation board

Half-Bridge evaluation board for HybridPACK Drive P6 IGBT / SiC MOSFET modules featuring GD3100

FRDM-GD3100EVM image

FRDM-GD3100EVM

Evaluation board

Half-Bridge evaluation board for Fuji M653 IGBT modules featuring GD3100

FRDMGD3160HBIEVM image

FRDMGD3160HBIEVM

Evaluation board

Half-bridge evaluation board for HybridPACK Drive P6 IGBT / SiC MOSFET modules featuring GD3160

FRDMGD3160XM3EVM image

FRDMGD3160XM3EVM

Evaluation board

Half-bridge evaluation board for Cree / Wolf speed XM3 SiC MOSFET modules featuring GD3160

FRDMGD3160DSCHB image

FRDMGD3160DSCHB

(Prototypes coming soon)

Evaluation board

Half-bridge evaluation board for ON SEMI DSC IGBT / SiC MOSFET modules featuring GD3160