Tower® System and NXP® Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A

TWR-34933EVB

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Features

General Specifications

  • Compatible with NXP’s Tower and Freedom system development platform

Test Points

  • Test points to allow probing of signals

Components

  • LEDs to indicate the supply status
  • Transient voltage suppressor to handle system level transients

Buy Options

TWR-34933EVB-Image

Click to expand

  • TWR-34933EVB

  • TWR-34933EVB.

  • $136.62 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?