Transformer Physical Layer (TPL) Sniffer Tool

KIT-TPLSNIFEVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Battery Cell Controllers

Interfaces

Other Interfaces

Features

Power and Data Connections

  • Connection to any point of the monitored TPL bus
  • Logic analyzer connection with a provided cable pin-to-pin compatible with the Saleae Logic 8 and Logic Pro 8/16 analyzer series
  • Powered through a USB connector by a 5 V source, typically a USB power bank or a USB cable connected to a computer

Additional Features

  • Minimal loading of the TPL line
  • Internal galvanic isolation between the TPL and rest of the circuits
  • Integrated keep-alive function to avoid power bank self shut-off

Buy Options

KIT-TPLSNIFEVB-Image

Click to expand

  • KIT-TPLSNIFEVB

  • Transformer Physical Layer (TPL) Sniffer Tool.

  • $168.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • BATT-TPLCABLE20

  • Evaluation Board for MC33771C BCC with Isolated Daisy Chain Communication.

  • $12.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • BATT-TPLCABLE50

  • Evaluation Board for MC33771C BCC with Isolated Daisy Chain Communication.

  • $12.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Design Resources

Select a section:

Documentation

Quick reference to our documentation types.

2 documents

Design Files

2 design files

Support

What do you need help with?