CAN/LIN Communications Expansion Board

Click image to open expanded view

Product Details

Features

Support

  • Supports 4 x CAN connector
  • Supports 6 x LIN connector
  • Supports -40 °C to 125 °C temperature

Components

  • Power LEDs indicators
  • Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

DEVKIT-COMM-Image

Click to expand

DEVKIT-COMM
Active

DEVKIT-COMM.

$69.00 USD
In Stock :15
Order from distributors

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?