BLDC/PMSM Low Voltage Motor Control Accessory Kit

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

S32M Integrated Solutions for MC

Features

  • Includes motor 42BLY3A78-24110: 3-phase BLDC motor, 24 V, 95 W, 9000 rpm, 6 A, 2 pole pairs, hall sensors
  • Robust mechanical setup with plexi frame, L-flange and rotor disc
  • Includes power supply GST60A12-P1J: 12 VDC, 5 A with set of international plug adapters
  • Micro USB cable
  • 4x AST3-10B: adhesive standoffs for PCB mounting

Buy Options

BLDC-KIT-Image

Click to expand

BLDC-KIT
Active

BLDC/PMSM Low Voltage Motor Control Accessory Kit.

$450.00 USD
In Stock :99
Order from distributors

Documentation

Quick reference to our documentation types

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Support

What do you need help with?