TJF1120: Industrial 1000BASE-T1 Ethernet PHY

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Click image to open expanded view

Block Diagram

TJF1120: Industrial Ethernet 1000BASE-T1 PHY Transceiver

TJF1120, Industrial Ethernet 1000BASE-T1 PHY Transceiver block Diagram

Features

  • IEEE 802.3bp compliant 1000BASE-T1 Ethernet PHY
  • Quality managed
  • Support for One-Pair Ether-Net (OPEN) Alliance (OA) Technical Committee 1 (TC1) advanced PHY features
  • Support for Power Over Dataline (PoDL)
  • Supports Industrial Mission Profile
  • Heat-sink Very-Thin Quad Flat No-Lead, 36-pin (HVQFN36) with wettable flanks
  • Optimized for industrial applications
  • Includes startup self-test
  • Ambient operating-temperature range from −40 °C to +105 °C

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

4 hardware offerings

Support

What do you need help with?