UCODE X Boosts System Performance with Ultra-low Power Consumption and Standards-Based Features

Click over video to play

Block Diagram

UCODE X

UCODE-X Block Diagram

Features

Performance

  • Read sensitivity: −26.2 dBm
  • Write sensitivity: −23 dBm
  • Write speed: 32 bits in 1.9 ms
  • ULP
  • Optimized for handheld inventory speed
  • Accurate overhead‑location update performance

Standards and Compliance

  • GS1 EPC Gen2 v2.1 compliant
  • Auburn RFID Lab Compliance (ARC) category compliance support
  • GS1 Gen2v2 Untraceable privacy command

Memory and Security

  • Flexible EPC/user memory configuration
  • Customer-configurable memory allocation
  • Memory safeguard for integrity protection
  • Access and kill passwords (LOCK/PERMALOCK)
  • Optional password reallocation to boost memory

Design and Integration

  • Reduced chip size
  • Support for smaller antennas and inlays
  • Extended read range or antenna downsizing
  • Single-slit antenna compatibility
  • Self-adjusting feature for environmental optimization

Serialization and Privacy

  • Pre-serialized 96-bit EPC option
  • Full and partial EPC/user memory hiding for privacy

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (4)
Fact Sheet (2)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

  • RRU 4500 Gen4
    Complementary Silicon or Component

    RRU 4500 Gen4

  • WideRange 40° PRO antenna
    Complementary Silicon or Component

    WideRange 40° PRO antenna

  • ARU 3500 Gen4
    Complementary Silicon or Component

    ARU 3500 Gen4

  • WideRange 70° PRO antenna (KRAI)
    Complementary Silicon or Component

    WideRange 70° PRO antenna (KRAI)

  • RRU 1400 Gen3
    Complementary Silicon or Component

    RRU 1400 Gen3

Training

2 trainings

Support

What do you need help with?