UCODE Nxm RAIN RFID IC with Configurable Memory for Industrial IoT and Digital Product Passport

Click image to open expanded view

Block Diagram

UCODE Nxm

UCODE Nxm Block Diagram

Features

High-Sensitivity RF Performance

  • Read sensitivity -24 dBm
  • Write sensitivity -22 dBm
  • Self-adjust for optimized RF performance

Configurable High-Capacity Memory

  • 880-bit total shared memory
  • Up to 496-bit EPC memory
  • Up to 752-bit user memory
  • Three configurable memory maps

Data Integrity And Security

  • Memory Safeguard with ECC protection
  • Parity protection for TID memory
  • Standards-based Untraceable privacy

System Integration And Identification

  • 96-bit TID memory
  • Brand Identifier for company-specific ID
  • GS1-compliant encoding support

Reliability and Endurance

  • 100 K write endurance
  • 20-year data retention
  • Operating range -40 °C to +85 °C

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Training

1 trainings

Support

FAQs

What is UCODE Nxm?

UCODE Nxm is NXP's high-memory RAIN RFID IC, combining high performance with up to 880 bits of configurable memory.

What is configurable memory?

UCODE Nxm lets users allocate memory between EPC and User Memory, enabling one IC to support multiple applications.

What makes UCODE Nxm different from other RAIN RFID ICs?

UCODE Nxm combines high sensitivity, configurable memory and advanced features such as Self-Adjust, Memory Safeguard, Brand Identifier and Untraceable privacy.

Why store data on the tag instead of only in the cloud?

It keeps critical information with the item, even when backend connectivity is unavailable.

What is Memory Safeguard?

Memory Safeguard helps protect stored data using error detection and correction mechanisms.

When should I choose UCODE Nxm?

Choose UCODE Nxm when applications require additional data, such as process status, lifecycle records, URLs or digital product information, to be stored on the tag.

What is the main difference between UCODE Nxm and UCODE 9xm?

UCODE Nxm builds on UCODE 9xm with larger configurable memory and enhanced privacy features for data-rich applications.

Is UCODE Nxm compatible with existing UCODE 9xm designs?

Yes. UCODE Nxm provides an easy migration path with compatible design attributes for drop-in antenna replacement.

How does UCODE Nxm compare to UCODE X?

UCODE X is optimized for identification performance, while UCODE Nxm adds configurable memory for data-rich applications.

Which applications are UCODE Nxm designed for?

UCODE Nxm is designed for manufacturing, automotive, healthcare, aviation, supply chain, baggage tracking and consumer engagement applications. It also supports DPP use cases by storing key product information directly on the tag throughout the product lifecycle. Its configurable memory also supports GS1 TDS 2.3 encoding.

What do you need help with?