MC9S12XE Device Adapters allow any MC9S12XE family compatible device to be installed into your target system. Alternatively available are lead free SMPB (Softec Microcontroller Personality Board) to use as a Stand-alone low cost development tool, as a target for programming your device, or as daughter card for the Softec MC9S12XD or MC9S12XE family EVBs.
Support
|
Supports all MC9S12XE family package compatible devices |
|
NXP Lead Free MC9S12XE Family 0.65 mm 80-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.65 mm 112-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.5 mm 144-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.5 mm 144-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.65 mm 80-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 1.0 mm 208-pin BGA Programming adapter
NXP Lead Free MC9S12XE Family 0.5 mm 144-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.65 mm 112-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 1.0 mm 208-pin BGA Programming adapter
NXP Lead Free MC9S12XE Family 0.65 mm 80-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 0.65 mm 112-pin QFP Programming adapter
NXP Lead Free MC9S12XE Family 1.0 mm 208-pin BGA Programming adapter