Logic Analyzer Interface Adapters

LOGIC_ANALYZER_INTERFACE
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Features

Available in wide variety of pinout options

  • QFP: 100, 112, 132, 144, 160, 184
  • BGA: 196, 208, 217, 256, 272, 324,388, 416, 480, 516

Pitch options

  • QFP: 0.5, 0.635, 0.65 mm
  • BGA: 1.00 and 1.27 mm

Buy Options

  • LFLAIBXC

  • 480 PIN 1.27 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBS1A

  • 256 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBW1A

  • 422 pin 1.0mm pitch Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBZ1A

  • 522 PIN 1.0 MM pitch Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBWA

  • 416 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBZA

  • 516 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBVA

  • 388 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBU1A

  • 324 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBTC

  • 272 PIN 1.27 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBSC

  • 217 PIN 1.27 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBS1C

  • 256 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $600.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBQA

  • 208 PIN 1.0 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBRC

  • 208 PIN 1.27 MM Logic Analyzer Board to test high density BGA/PGA devices.

  • $400.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBP1C

  • 196 PIN 1.0 MM PGA Logic Analyzer Board to test high density PGA devices.

  • $500.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBLT

  • 144 Pin 0.5MM QFP Logic Analyzer Board to test high density QFPs and Microcontrollers.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • LFLAIBHT

  • 100 Pin 0.5MM QFP Logic Analyzer Board. Allows user customization for specific MCU and MPU devices.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

17 documents

Show All

Support

What do you need help with?