MC9S12XE Adapters

MC9S12XEADAPTERS

Product Details

Select a section:

Features

Support

  • Supports all MC9S12XE family package compatible devices
  • Includes a target cable adapter (Device adapter only)
  • Includes onboard BDM (Background Debug Mode) connector
  • Up to 1.00 mm pitch
  • Up to 208-pin ZIF (Zero Insertion Force) socket onboard
  • Use with any BDM tool
  • Device adapters require a surface mount target adapter set for mounting to your target board
  • SMPB configured for Pierce oscillator operation
  • SMPB includes support for a Colpitts oscillator or a user supplied the oscillator

Documentation

Quick reference to our documentation types.

12 documents

Show All