MC9S12XF Adapters

MC9S12XFADAPTERS

Product Details

Select a section:

Features

Connectivity

  • Includes a target cable adapter (Device adapter only)
  • Includes onboard BDM (Background Debug Mode) connector
  • Up to 144-pin ZIF (Zero Insertion Force) socket onboard
  • Up to 1.00 mm pitch
  • Device adapters require a surface mount target adapter set for mounting to your target board

Debug

  • Use with any BDM tool

Support

  • Supports all MC9S12XF family package compatible devices
  • SMPB includes support for a Colpitts oscillator or a user supplied can oscillator
  • SMPB configured for Pierce oscillator operation