-
DEVKIT-S12XE
-
DEVKIT for S12XE.
- DEVKIT-S12XE Development Board
The DEVKIT-S12XE board features the 9S12XEP100 16-bit microcontroller for automotive and industrial general purpose applications. The S12XE family features an S12X core, scalable memory up to 1MB of Flash, 5 x CAN, 3 x SPI, 8 x SCI, 2 x IIC and is offered in 80, 112, 144 LQFP and 208 MAPBGA packages and supports -40 to 125 °C temperatures.
The DEVKIT-S12XE is a low-cost development kit with CAN, LIN and SCI connections and 12-bit ADC in a small form factor board compatible with the Arduino®> Rev3 UNO pinout. It has expansion options using the DEVKIT-COMM board. The development kit features a 12 V power supply, USB powered OpenBDM debug, potentiometer, dual push buttons and RGB LED.
Select a section:
DEVKIT for S12XE.
Distributor Name | Region | Inventory | Inventory Date |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Select a section:
3 design files
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.