S12ZVL32 CAN and LIN/SCI Evaluation Board

DEVKIT-S12ZVL

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

S12 MagniV mixed-signal MCUs

Features

Microcontroller

  • 9S12ZVL32 MCU

Connectivity

  • USB to Serial Interface
  • Supports CAN and LIN connectors

Debug

  • OSBDM onboard open source programming and debugging tool

User Components

  • RGB LED
  • ADC Potentiometer
  • Power LEDs indicators

    Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

  • DEVKIT-S12ZVL

  • DEVKIT for S12ZVL MagniV microcontroller.

  • $69.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

3 design files

  • Printed Circuit Boards and Schematics

    DEVKIT-S12ZVL Schematics

  • Printed Circuit Boards and Schematics

    DEVKIT-S12ZVL Bill of Materials

  • Printed Circuit Boards and Schematics

    DEVKIT-S12ZVL - Printed Circuit Board bill of materials and design files

Software

2 software files

  • BSP, Drivers and Middleware

    DEVKIT-S12ZVL Quick Start Package

  • Test, Debug and Analyzer Software

    DEVKIT-S12ZVL Lab Examples

Note: For better experience, software downloads are recommended on desktop.