Evaluation Board for MC33771C with SPI Communication

Roll over image to zoom in

Supported Devices

Battery Management

Battery Cell Controllers

Features

Connectivity

  • SPI communication
  • 26-pin connector for 14 cell battery connections and 4 temperature sensors

Red LED

  • VCOM status

MC33771C

  • 14 cell voltage measurements
  • 100 mA cell balancing
  • 1 current measurement
  • 4 external temperature measurements
  • 1 onboard temperature sensors
  • Diagnostic functions

Buy Options

BATT-14CTCABLE25-Image

Click to expand

BATT-14CTCABLE25
Active

Cell Terminal (CT) cable, 14 cells, 25 cm-long.

$34.50 USD
In Stock :17
Order from distributors
FRDM33771CSPEVB-Image

Click to expand

FRDM33771CSPEVB
Active

Evaluation Board for MC33771C with SPI Communication.

Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?