FS6500-FS4500 System Basis Chip – Embedded Software Driver

FS6500-FS4500-SW-Driver

Roll over image to zoom in

Software Details

Features

  • FS65/FS45 interfacing as an SPI communication abstraction
  • Watchdog settings and refresh
  • Initialization procedure
  • Runtime register map
  • Examples for following platforms:
    • S32 Design Studio for Power Architecture
      • MPC5777C-416DS and MPC5777C-516DS
      • DEVKIT-MPC5744P
    • S32 Design Studio for Arm®
      • S32K144EVB-Q100 with FRDM FS65/FS45 shield

Supported Devices

  • FS4500: Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver
  • FS6500: Grade 1 and Grade 0 Safety Power System Basis Chip with CAN Flexible Data Transceiver

Downloads

1 download

  • Software Development Resources

    FS6500/FS4500 Generic SW Driver with Examples

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Hardware

2 hardware offerings

Training

1 trainings

Support

What do you need help with?