Application Software Pack: Conversa Voice Calling on i.MX RT1170

APP-SW-PACK-CONVERSA-VOICE

Roll over image to zoom in

Software Details

Diagram

Choose a diagram:

Application Software Pack: Conversa Voice Calling Block Diagram

Application Software Pack: Conversa Voice Calling Block Diagram

Conversa Real-Time PC-Based Tuning Tool Block Diagram

Conversa Real-Time PC-Based Tuning Tool Block Diagram

Features

  • Command Line Interface (CLI) menu provides user control of the audio configuration
  • Pre-certified for Microsoft Teams specification (conferencing device 2.3m)
  • Audio Framework
    • Digital microphone for voice capture
    • Uses Direct Memory Access (DMA) and Synchronous Audio Interface (SAI) to transfer audio with minimal CPU involvement
    • Supports sample rates: 16kHZ and 32kHz
    • Enumerate as a USB high-speed audio device to send/receive audio
  • Conversa Voice Suite
    • Software runs on Cortex®-M7
    • Complete uplink and downlink audio processing
    • Acoustic echo cancellation
    • Ambient noise reduction
    • Adaptive multi-mic beamforming

Supported Devices

  • i.MX-RT1170: i.MX RT1170 First GHz Crossover MCU with Arm® Cortex®-M7 and Cortex-M4 Cores

Downloads

3 downloads

  • BSP, Drivers and Middleware

    Application Software Pack – Conversa Voice Calling

  • Audio and Voice

    Conversa Tuning Tool for LPC55S69new

  • Audio and Voice

    Conversa Tuning Tool for i.MX RT1170

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Hardware

1 hardware offering

Related Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?